Alternate Catalog No. : TSC 3493
Catalog No. : TSC3493
Description: AL TFR SPADE ADAP 1/2BOLT 22 HOLES
UPC: 783786754274
Aluminum Transformer Spade Adapter, Bolt Size 1/2 inch, Twenty-Two Hole Pad - 2 Rows of 11 Holes, 4 Holes on each end and 14 Holes Centered in Middle. Bar 29.25 inch long x 4 inch wide x 3/4 inch thick. Holes on 1-3/4 inch centers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
29.25 inch long x 4 inch wide x 3/4 inch thick. |