Alternate Catalog No. : TSC 22 CE
Catalog No. : TSC22CE
Description: SPADE ADAPTER
UPC: 783786977932
Tin Plated Copper, Spade Adapter, 6.5 inch long x 2.25 inch wide x .25 inch thick. Has two .562 inch diameter holes on one end and (2) 30 Degree Off-set Slotted Holes on other end.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.5 inch long x 2.25 inch wide x .25 inch thick |