Alternate Catalog No. : TSC 12 TN
Catalog No. : TSC12TN
Description: NEMA TP TRANS SPADE ADPT 12HL 3/4IN
UPC: 783786085118
NEMA Transformer Spade Adapters - TSC series, Tin Plated Aluminum, 12 Bolt Holes, - .562 inch Diameter - two Rows of 6 on 1.75 inch centers, spade thickness 3/4 inch x 10.5 inch long x 4 inch wide.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
thickness 3/4 inch x 10.5 inch long x 4 inch wide. |