text.skipToContent text.skipToNavigation

Alternate Catalog No. : TSC 10

Catalog No. : TSC10

Description:  NEMA TRANS SPADE ADPT 10HL 3/4IN

UPC: 783786973293

NEMA Transformer Spade Adapters - TSC series, Aluminum, with 10 Bolt Holes - .562 inch Diameter - two Rows of 5 on 1.75 inch centers, spade thickness 3/4 inch x 8.75 inch long x 4 inch wide.
View More View Less
For more info visit:  electrification.us.abb.com
  • Adapters for Standard and Four-Hole NEMA Transformer Pads
  • Cables are Disconnectable to Make Swaps and Changes Easier
  • Dual-Rated to Accept Copper or Aluminum Lugs

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

thickness 3/4 inch x 8.75 inch long x 4 inch wide.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant