text.skipToContent text.skipToNavigation

Catalog No. : TS905-SS

Description:  1-1/2 EMT 2 HOLE STNLESS STL STRAP

UPC: 785991036428

Two Hole Strap, Conduit Size 1-1/2 Inch, Length 4.22 Inches, Width 0.88 Inches, Material Stainless Steel, For use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Higher degree of corrosion resistance than traditional zinc plated or hot-dipped galvanized straps.

Application

For use with EMT conduit

Specifications

Material

Stainless Steel

Classifications

Brand Name

Steel City

ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Stainless steel

Halogen free

Y

UV resistant

Y

Documents/Support Tools

Sales Drawing

Click here