text.skipToContent text.skipToNavigation

Alternate Catalog No. : TS 904

Catalog No. : TS904

Description:  1-1/4 INCH STRAP, EMT, STL, 2-HOLE

UPC: 785991444162

Two Hole Strap, Conduit Size 1-1/4 Inch, Length 3.67 Inches, Width 0.75 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Documents/Support Tools

Sales Drawing

Click here