text.skipToContent text.skipToNavigation

Alternate Catalog No. : TS 903

Catalog No. : TS903

Description:  1 STRAP,EMT,STL,2 HOLE

UPC: 785991444155

Two Hole Strap, Conduit Size 1 Inch, Length 2.97 Inches, Width 0.68 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here