Catalog No. : TS901-SS
Description: 1/2 IN EMT TWO HOLE STAINLESS STRAP
UPC: 785991036381
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Higher degree of corrosion resistance than traditional zinc plated or hot-dipped galvanized straps. |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Stainless steel |
|
Halogen free |
Y |
|
UV resistant |
Y |
Documents/Support Tools
|
Sales Drawing |