text.skipToContent text.skipToNavigation

Catalog No. : TS901-3

Description:  1/2 STRAP,EMT,STL,2 HOLE,3/BG

UPC: 785991022537

Two Hole Strap, Conduit Size 1/2 Inch, Length 2.20 Inches, Width 0.56 Inches, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 3
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT Conduit

Specifications

Material

Steel

Finish

Zinc Plated

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Steel

Halogen free

Y

UV resistant

Y