text.skipToContent text.skipToNavigation

Catalog No. : TS272HDG

Description:  TRACK SPRT HT3-3/4 D1-5/8 HDG STL

UPC: 616013081945

Support, Track, Height 3-3/4 Inches, Depth 1-5/8 Inches, Opening Width 1 Inch, Two Side Hole Diameter 7/16 Inch, One Top Hole 9/16 Inch, Design Load 1,000 Pounds, Hot-dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Silver

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Height

3-3/4 in

Depth

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here