Catalog No. : TS2045HF
Description: CABLE TIE 50LB NAT NYL 8IN FLM RET
UPC: 5414363059936
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.177 in , 4.5 mm |
|
Length |
7.87 in , 200 mm |
|
Bundle Diameter |
2 in , 50.8 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Band width |
4.5 mm |
|
Length belt/tape/tie |
200 mm |
|
Length belt/tape/tie |
7.87 inch |
|
Max. bundle diameter |
51 mm |
|
Min. holding force |
220 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
N |
|
Inflammability class of insulation material acc. with UL94 |
V0 |