Catalog No. : TS104-1
Description: 1 1/4 STRAP,EMT,STL,1 HOLE SNAP,EA
UPC: 785991193015
One Hole Snap Strap, Conduit Size 1-1/4 Inch, Length 2.85 Inches, Width 0.88 Inches, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1-1/4 Inch |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |