text.skipToContent text.skipToNavigation

Alternate Catalog No. : TS 103

Catalog No. : TS103

Description:  1 STRAP,EMT,STL,1 HOLE SNAP

UPC: 785991444049

One Hole Snap Strap, Conduit Size 1 Inch, Length 2.25 Inches, Width 0.75 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Compliance and Certifications

REACH REACH 240 Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

Sales Drawing

Click here