Catalog No. : TS101-100CP
Description: 1/2 STRAP,EMT,STL,1 HOLE SNAP,100BX
UPC: 785991010893
One Hole Snap Strap, Conduit Size 1/2 Inch, Length 1.79 Inches, Width 0.57 Inches, Material Zinc Plated Steel, For use with EMT Conduit, Box of 100
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |