text.skipToContent text.skipToNavigation

Alternate Catalog No. : TS 101

Catalog No. : TS101

Description:  1/2 STRAP,EMT,STL,1 HOLE SNAP

UPC: 785991444001

One Hole Snap Strap, Conduit Size 1/2 Inch, Length 1.79 Inches, Width 0.57 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Standard

UL E160899

Dimensions

Size

1/2 Inch

Compliance and Certifications

REACH REACH 253 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441504 N/A N/A N/A
UL E160899 N/A DWMU N/A N/A

Documents/Support Tools

Sales Drawing

Click here