Catalog No. : TRIB125
Description: 1-1/4IN BUSHING POP-ON INSUL
UPC: 786210878843
1-1/4 Inch Non Metallic Insulated Bushing, High Impact Thermoplastic for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
Provides a Well Rounded Insulating Surface Over Which Conductors May Be Pulled or on Which Conductors May Bear While In Service |
Specifications
|
Material |
High Impact Thermoplastic |
|
Color |
Blue |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E13938, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| CSA | 52391 | 441202 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Other |
|
Outer diameter |
48.82 mm |
|
Material |
Plastic |