text.skipToContent text.skipToNavigation

Catalog No. : TRE34-1

Description:  3/4 INCH 90DEG.RIG.COND. ELBOW,EA

UPC: 785991185645

3/4 Inch, 90 Degree Steel Rigid Elbow, Standard Radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

To Change Direction for Conduit or When Terminating at a Box or Fitting

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Size

3/4 Inch

ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Steel

Surface protection

Untreated

Colour

Natural colour

Model

Rigid

Inner diameter

19.05 mm

Angle of bow

90 °