Catalog No. : TRC2-1
Description: 2 INCH RIGID CONDUIT COUPLG, EA
UPC: 785991185614
2 Inch, Rigid Threaded Conduit Coupling Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Trade Size |
2 in |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Steel |
|
Colour |
Natural colour |
|
Inner diameter |
50.8 mm |
|
Outer diameter |
50.8 mm |