text.skipToContent text.skipToNavigation

Catalog No. : TRC12-1

Description:  1/2 INCH RIGID CONDUIT COUPLG, EA

UPC: 785991185607

1/2 Inch, Rigid Threaded Conduit Coupling Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Dimensions

Trade Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Steel

Colour

Natural colour

Inner diameter

12.7 mm

Outer diameter

12.7 mm