Catalog No. : TR66
Description: AL SERENTR COMP SPLIC 1/0ASCR 4-1/4
UPC: 783786101498
Aluminum 6 inch Service Entrance Compression Splice for Wire Range 1/0 ASCR, 1/0 Stranded, Dies: 5/8, TU, 8A, 243, 52. Pre-filled with Oxide Inhibitor with Yellow Caps. For Aluminum Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Contains Oxide Inhibiting Compound |
|
Application |
Semi-tension Splice used for Service Entrance on Commercial-Industrial Loads |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 ACSR |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
Passes the requirements of ANSI C119.4 |
Dimensions
|
Size |
4-1/4 inch |