text.skipToContent text.skipToNavigation

Catalog No. : TR65

Description:  AL SERVENTR COMP SPLICE 1ASCR 6IN

UPC: 783786101481

Aluminum Service Entrance Compression Splice for Wire Range 1 ASCR, 1/0 Stranded AWG, Yellow Cap, Installing Dies: 5/8, PEACH, G, TU. Oxide Inhibitor. Aluminum Compression Splicing Sleeve for Triplex Neutral. Length 6 inch, Diameter 5/8 inch. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Contains Oxide Inhibiting Compound

Application

Semi-tension Splice used for Service Entrance on Commercial-Industrial Loads

Specifications

Connection

Compression

Conductor Range

#1 ACSR , 1/0 STR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

Passes the requirements of ANSI C119.4

Dimensions

Size

6 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here