Catalog No. : TQL125R
Description: 125AMP-2POLE-CIRCUIT BKR ENCL
UPC: 783164321357
GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker.
Frame notes and/or restrictions:2 pole only
Enclosure notes and/or limitation: Not CSA Certified.
Enclosure includes removable closing cap.
ACCESSORIES:
Neutral Kit (non-GF applications):included
Raintight Hubs: TC75, TC100, TC125, TC150, TCCP
Frame notes and/or restrictions:2 pole only
Enclosure notes and/or limitation: Not CSA Certified.
Enclosure includes removable closing cap.
ACCESSORIES:
Neutral Kit (non-GF applications):included
Raintight Hubs: TC75, TC100, TC125, TC150, TCCP
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Circuit Breaker Enclosures |
|
GO Schedule |
B3 |
Specifications
|
Enclosure Type |
NEMA Type 3R |
|
Mounting |
Surface |
|
Frame Type |
Q-Line |
|
Amperage |
125 A |
|
Material |
Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Height |
18.31 in |
|
Width |
7.50 in |
|
Weight |
10.49 lb |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.