Catalog No. : TQL100RE
Description: TYPE 3R ENCL W/ BKR 100A SURFACE
UPC: 783164300734
GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. , , Enclosure notes and/or limitation: Includes factory installed 100 amp 2 pole breaker. Enclosure cannot accommodate a 3-pole breaker with accessory. Enclosure includes removable closing cap. , , ACCESSORIES: , Neutral Kit (non-GF applications): Raintight Hubs: TC75, TC100, TC125, TC150, TCCP
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Circuit Breaker Enclosures |
|
GO Schedule |
B3 |
Specifications
|
Enclosure Type |
NEMA Type 3R |
|
Mounting |
Surface |
|
Frame Type |
Q-Line |
|
Amperage |
100 A |
|
Material |
Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
CSA |
Dimensions
|
Height |
17.00 in |
|
Width |
6.88 in |
|
Weight |
11.21 lb |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.