text.skipToContent text.skipToNavigation

Catalog No. : TQD225S

Description:  ENCLOSURE NEMA 1 SURFACE 225A

UPC: 783164021271

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Frame notes and/or restrictions THQL, TXQL, THQL-GF (1, 2, 3 Pole) Enclosure notes and/or limitation Enclosure cannot accommodate a 3-pole breaker with accessory. ACCESSORIES Neutral Kit (non-GF applications) included 225S Amps 225 A
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B3

Specifications

Enclosure Type

NEMA Type 1

Mounting

Surface

Frame Type

Q-Line

Amperage

225 A

Material

Steel

GSA Compliance

Yes

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

26.44 in

Depth

5.50 in

Width

8.88 in

Weight

16.4 lb