text.skipToContent text.skipToNavigation

Catalog No. : TQC100R

Description:  ENCLOSURE NEMA 3R 100A

UPC: 783164020120

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker.


Frame notes and/or restrictions:THQC, THHQC, TXQC (1, 2, 3 Pole)

Enclosure notes and/or limitation: Enclosure cannot accommodate a 3-pole breaker with accessory.
Enclosure includes removable closing cap.



ACCESSORIES:

Neutral Kit (non-GF applications):included

Raintight Hubs: TC75, TC100, TC125, TC150, TCCP
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B2

Specifications

Enclosure Type

NEMA Type 3R

Mounting

Surface

Frame Type

Q-Line

Amperage

100 A

Material

Steel

GSA Compliance

No

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

15.75 in

Depth

5.38 in

Width

7.50 in

Weight

10.9 lb