Catalog No. : TQB32010
Description: CIRCUIT BREAKER 3P 10A
UPC: 783164054965
Descriptors
Category |
Q-Line Miniature Circuit Breakers |
Product Line |
TEY / Q-Line (Bolt-On) |
GO Schedule |
EB |
Specifications
Trip Style |
Non-Interchangeable |
Frame Type |
Q-Line |
Amperage |
10 A |
System Voltage |
120 Vac |
Poles |
3 |
Trip Function |
LI |
Continuous Current Rated |
Standard |
120 Vac Interrupting Rating |
5 KAIC |
120/240 Vac Interrupting Rating |
5 KAIC |
240 Vac Interrupting Rating |
5 KAIC |
Suitable for Reverse Feed |
Yes |
Long Time |
Fixed |
Instantaneous |
Fixed |
Protective Relays |
No |
Current Metering |
No |
GSA Compliance |
No |