Catalog No. : TQ2130
Description: TQO 2 POLE RESI PLUG-IN 30 AMP
UPC: 783164083903
The TQ2130 breaker is for use only in 'Square D' QO load centers. It features a 3/4" width, 2 poles, ampere rating of 30 A, interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Q Line |
|
GO Schedule |
RQ |
Specifications
|
Specialty Breakers |
Square D Compatible |
|
Voltage |
120/240 V |
|
Amperage |
30 A |
|
Poles |
2 |
|
GSA Compliance |
No |