Catalog No. : TQ1115
Description: TQO 1 POLE RESI PLUG-IN 15 AMP
UPC: 783164083804
The TQ1115 breaker is for use only in 'Square D' QO load centers. It features a 3/4" width, 1 pole, ampere rating of 15 A, interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Q Line |
|
GO Schedule |
RQ |
Specifications
|
Specialty Breakers |
Square D Compatible |
|
Voltage |
120/240 V |
|
Amperage |
15 A |
|
Poles |
1 |
|
GSA Compliance |
No |