Catalog No. : TPS303030
Description: T PIECE
UPC: 5020963018343
Hinged Conduit Joiner, T-Shape, Conduit Size A: NC30/NW26, Size B: NC30/NW26, Size C: NC30/NW30, Operating Temperature -40 to 120 Degrees Celsius, RoHS Compliant, IP40 Rating, Very High UV Protection, Polyamide (Nylon), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
One-Piece External Design for Unrestricted Bore and Quick Assembly with No Tools |
|
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Size |
izes A: NC30/NW26, B: NC30/NW30, C: NC25/NW22 |