Catalog No. : TPS281228
Description: T PIECE 281228
UPC: 5020963021763
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
One-Piece External Design for Unrestricted Bore and Quick Assembly with No Tools |
|
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC |
Dimensions
|
Size |
Conduit Sizes A: NC28/NW23, B: NC12/NW10, C: NC28/NW23 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
T-piece |
|
Nominal size |
12-28 mm |
|
Colour |
Black |