text.skipToContent text.skipToNavigation

Catalog No. : TPME480D06AS

Description:  SPD (TVSS) 65KA PER MODE

UPC: 783175689613

ABB TPME A Series SPD (TVSS) 65KA PER MODE 480V Delta 3 ph, 3 W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YM

Specifications

Maximum Surge Current (kA)

65kA per mode / 130kA per phase

Voltage

480V Delta

Product Type

ABB TPME Reliagear lighting panels

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Nominal Discharge Currrent

20 kA

TVSS Integral to

Reliagear lighting panels

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPME Series

MCOV (kVrms)

550

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

3 ph, 3 W

Classifications

UL 1283

Yes