text.skipToContent text.skipToNavigation

Catalog No. : TPME347Y08WMN4

Description:  SPD (TVSS) 80KA 347-600 WYE NEMA 4X

UPC: 783175689354

ABB TPME Full Feature Wall Mount SPD (TVSS) 80KA 347-600 WYE NEMA 4X 347/600V 3 ph, 4 W + G
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YM

Specifications

Maximum Surge Current (kA)

80kA per mode / 160kA per phase

Voltage

347/600V Wye

Product Type

ABB TPME Wall Mount

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Enclosure Type

NEMA 4X

Nominal Discharge Currrent

20 kA

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPME Series

MCOV (kVrms)

420

Internal Disconnect, Surge Counter, Alarm

Yes

System Voltage Configuration

3 ph, 4 W + G

Classifications

UL 1283

Yes