Catalog No. : TPME277Y06WMN1
Description: SPD (TVSS) 65KA PER MODE NEMA 1
UPC: 783175688562
Descriptors
|
Category |
ABB SPD (TVSS) Family |
|
GO Schedule |
YM |
Specifications
|
Maximum Surge Current (kA) |
65kA per mode / 130kA per phase |
|
Voltage |
277/480V Wye |
|
Product Type |
ABB TPME Wall Mount |
|
Surge Counter |
Yes |
|
Alarm |
Yes |
|
GSA Compliance |
No |
|
Enclosure Type |
NEMA 1 |
|
Nominal Discharge Currrent |
20 kA |
|
Standards |
UL 1449 Ed5 |
|
SCCR - Short Circuit Current Rating |
200 kA |
|
Product Name |
TPME Series |
|
MCOV (kVrms) |
320 |
|
Internal Disconnect, Surge Counter, Alarm |
Yes |
|
System Voltage Configuration |
3 ph, 4 W + G |
Classifications
|
UL 1283 |
Yes |