text.skipToContent text.skipToNavigation

Catalog No. : TPME240H06ME

Description:  SPD (TVSS) 65KA 240V HI-LEG 3/PH MCC VER

UPC: 783175687367

ABB TPME Integrated SPD (TVSS) 65KA 240V HI-LEG 3/PH MCC VER 120/240V Delta High Leg 3 ph, 4 W + G
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YM

Specifications

Maximum Surge Current (kA)

65kA per mode / 130kA per phase

Voltage

120/240V Delta High Leg

Product Type

ABB TPME Integrated

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Nominal Discharge Currrent

20 kA

TVSS Integral to

Motor Control Center

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPME Series

MCOV (kVrms)

150/270 HL

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

3 ph, 4 W + G

Classifications

UL 1283

Yes