Catalog No. : TPME120S10AS
Description: SPD (TVSS) 100KA PER MODE
UPC: 783175662388
Descriptors
|
Category |
ABB SPD (TVSS) Family |
|
GO Schedule |
YM |
Specifications
|
Maximum Surge Current (kA) |
100kA per mode / 200kA per phase |
|
Voltage |
120/240V S |
|
Product Type |
ABB TPME Reliagear lighting panels |
|
Surge Counter |
Yes |
|
Alarm |
Yes |
|
GSA Compliance |
No |
|
Nominal Discharge Currrent |
20 kA |
|
TVSS Integral to |
Reliagear lighting panels |
|
Standards |
UL 1449 Ed5 |
|
SCCR - Short Circuit Current Rating |
200 kA |
|
Product Name |
TPME Series |
|
MCOV (kVrms) |
150 |
|
Internal Disconnect, Surge Counter, Alarm |
No |
|
System Voltage Configuration |
1 ph, 3 W + G |
Classifications
|
UL 1283 |
Yes |