text.skipToContent text.skipToNavigation

Catalog No. : TPLQ412RT

Description:  125A 4CRT 1P3W 22K IC 3R W/GROUND

UPC: 783164681284

ReliaHome T-Series main lug load centers can be used as a home's main panel or sub panel depending upon your preferences. All ABB load centers are rated up to 60 degree/75 degree centrigrade and is suitable for use with service entrance equipment when installed in accordance with electrical code. The TPLQ412RT features space for 4, 1" breakers, a 125 A bus ampere rating, a factory included ground bar, and a plastic enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RA

Grouping

Single Phase - USA

Specifications

# Branch Circuit <250A

4

1" Space

4

1/2" Space

0

Amperage

125 A

Circuit Breaker Style

Pigtail (non-PON)

Device type

Main Lug

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

Yes

Feed

Either

Input/Output Voltage

120/240V ac

Interrupting Capacity Rating

22

Load Center Type

T-Series (non-PON)

Meter Socket Options: 200 Amp Main Breaker Installed

No

Meter Socket Options: High Amp Mode

None

NEMA Rating

NEMA 1

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL