text.skipToContent text.skipToNavigation

Catalog No. : TPHE480D30ME

Description:  SPD (TVSS) 300KA 480V 3PH MCC VERSION

UPC: 783175684939

ABB TPHE Integrated SPD (TVSS) 300KA 480V 3PH MCC VERSION 480V Delta 3 ph, 3 W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YH

Specifications

Maximum Surge Current (kA)

300kA per mode / 600kA per phase

Voltage

480V Delta

Product Type

ABB TPHE Integrated

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Nominal Discharge Currrent

20 kA

TVSS Integral to

Motor Control Center

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPHE Series

MCOV (kVrms)

550

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

3 ph, 3 W

Classifications

UL 1283

Yes