text.skipToContent text.skipToNavigation

Catalog No. : TPHE277Y20WMN4

Description:  SPD (TVSS) 200KA PER MODE NEMA 4X

UPC: 783175684014

ABB TPHE Integrated SPD (TVSS) 200KA PER MODE NEMA 4X 277/480V 3 ph, 4 W + G
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YH

Specifications

Maximum Surge Current (kA)

200kA per mode / 400kA per phase

Voltage

277/480V Wye

Product Type

ABB TPHE Wall Mount

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Enclosure Type

NEMA 4X

Nominal Discharge Currrent

20 kA

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPHE Series

MCOV (kVrms)

320

Internal Disconnect, Surge Counter, Alarm

Yes

System Voltage Configuration

3 ph, 4 W + G

Classifications

UL 1283

Yes