Catalog No. : TPHE240H20SG
Description: SPD (TVSS) 200KA PER MODE
UPC: 783175683192
Descriptors
|
Category |
ABB SPD (TVSS) Family |
|
GO Schedule |
YH |
Specifications
|
Maximum Surge Current (kA) |
200kA per mode / 400kA per phase |
|
Voltage |
120/240V Delta High Leg |
|
Product Type |
ABB TPHE Integrated |
|
Surge Counter |
Yes |
|
Alarm |
Yes |
|
GSA Compliance |
No |
|
Nominal Discharge Currrent |
20 kA |
|
TVSS Integral to |
Rear Access Switchgear |
|
Standards |
UL 1449 Ed5 |
|
SCCR - Short Circuit Current Rating |
200 kA |
|
Product Name |
TPHE Series |
|
MCOV (kVrms) |
150/270 HL |
|
Internal Disconnect, Surge Counter, Alarm |
No |
|
System Voltage Configuration |
3 ph, 4 W + G |
Classifications
|
UL 1283 |
Yes |