text.skipToContent text.skipToNavigation

Catalog No. : TPHE240H15SG

Description:  SPD (TVSS) 150KA PER MODE

UPC: 783175683086

ABB TPHE Integrated SPD (TVSS) 150KA PER MODE 120/240V Delta High Leg 3 ph, 4 W + G
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YH

Specifications

Maximum Surge Current (kA)

150kA per mode / 300kA per phase

Voltage

120/240V Delta High Leg

Product Type

ABB TPHE Integrated

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Nominal Discharge Currrent

20 kA

TVSS Integral to

Rear Access Switchgear

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPHE Series

MCOV (kVrms)

150/270 HL

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

3 ph, 4 W + G

Classifications

UL 1283

Yes