text.skipToContent text.skipToNavigation

Catalog No. : TPHE240D20WMN4

Description:  SPD (TVSS) 200KA PER MODE NEMA 4X

UPC: 783175682768

ABB TPHE Integrated SPD (TVSS) 200KA PER MODE NEMA 4X 240V Delta 3 ph, 3 W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YH

Specifications

Maximum Surge Current (kA)

200kA per mode / 400kA per phase

Voltage

240V Delta

Product Type

ABB TPHE Wall Mount

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Enclosure Type

NEMA 4X

Nominal Discharge Currrent

20 kA

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPHE Series

MCOV (kVrms)

270

Internal Disconnect, Surge Counter, Alarm

Yes

System Voltage Configuration

3 ph, 3 W

Classifications

UL 1283

Yes