text.skipToContent text.skipToNavigation

Catalog No. : TPHE240D15PP

Description:  SPD (TVSS) 150KA PER MODE

UPC: 783175682591

ABB TPHE Integrated SPD (TVSS) 150KA PER MODE 240V Delta 3 ph, 3 W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YH

Specifications

Maximum Surge Current (kA)

150kA per mode / 300kA per phase

Voltage

240V Delta

Product Type

ABB TPHE Integrated

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Nominal Discharge Currrent

20 kA

TVSS Integral to

Panel or Switchboard

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPHE Series

MCOV (kVrms)

270

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

3 ph, 3 W

Classifications

UL 1283

Yes