text.skipToContent text.skipToNavigation

Catalog No. : TPHE120S10ME

Description:  SPD (TVSS) 100KA 120/240V S/PH MCC VER

UPC: 783175681136

ABB TPHE Integrated SPD (TVSS) 100KA 120/240V S/PH MCC VER 120/240V 1P 1 ph, 3 W + G
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ABB SPD (TVSS) Family

GO Schedule

YH

Specifications

Maximum Surge Current (kA)

100kA per mode / 200kA per phase

Voltage

120/240V S

Product Type

ABB TPHE Integrated

Surge Counter

Yes

Alarm

Yes

GSA Compliance

No

Nominal Discharge Currrent

20 kA

TVSS Integral to

Motor Control Center

Standards

UL 1449 Ed5

SCCR - Short Circuit Current Rating

200 kA

Product Name

TPHE Series

MCOV (kVrms)

150

Internal Disconnect, Surge Counter, Alarm

No

System Voltage Configuration

1 ph, 3 W + G

Classifications

UL 1283

Yes