Catalog No. : TPF60R
Description: GE 60A GD ACD F 10HP PLASTIC N3R
UPC: 783164190595
When it comes to getting the job done right, you can count on safety switches from ABB.
ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators.
No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. GE 60A GD ACD F 10HP PLASTIC N3R
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Puller Type AC Disconnect |
|
GO Schedule |
RX |
Specifications
|
Voltage |
240 AC |
|
Amperage |
60 A |
|
Fusing |
Fusible |
|
Enclosure |
NEMA Type 3R |
|
Wire Range (Cu/Al) |
14-3 Cu/Al |
|
GSA Compliance |
No |
Classifications
|
UL Listed |
CULUS Listed |
Dimensions
|
Height |
7.00 in |
|
Width |
5.75 in |
|
Weight |
1.756 lbs |