Catalog No. : TP16
Description: SEALED T PIECE NC16X16X16 BLK
UPC: 5020963021787
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Smooth Contoured Internal Form Protects Cables from Damage During Installation |
|
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, ADR Approved (with NC Conduits Only), Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC |
Dimensions
|
Size |
Three NC16/NW13 Sized Ends |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP67 |
|
Model |
T-piece |
|
Nominal size |
16-16 mm |
|
Colour |
Black |