text.skipToContent text.skipToNavigation

Catalog No. : TNI67

Description:  800 AMP NEUTRAL-KIT

UPC: 783164061567

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 800 AMP NEUTRAL-KIT
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

800 A

Wire Range (Cu/Al)

(3) 2-600kcmil or (6) 1/0-250kcmil Cu/Al

GSA Compliance

No

Sustainability

Environmental product declaration

ABB Spec-Setter™ heavy-duty safety switch Environmental Product Declaration (EPD)