Catalog No. : TNF18-250FD-XV
Description: NYLON INSUL FEMALE DISCON 22-16
UPC: 728494144801
Nylon insulated female disconnect 250 Series, Wire range 22-16, Red, Canister of 15 disconnects
View More
View Less
For more info visit:
electrification.us.abb.com
- Fully Insulated. Metal Insulation Sleeve. Molded Insulator. Internal Barrel Serrations. Funnel Entry.
- Application Tools: WT112M, CM2000A
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Fully Insulated. Metal Insulation Sleeve. Molded Insulator. Internal Barrel Serrations. Funnel Entry. |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Color |
Red |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Fully isolated |
|
Colour insulation |
Red |
|
Material insulation |
PA |
Documents/Support Tools
|
Sales Drawing |