Catalog No. : TNF14-4MB-XV-F
Description: COSSE FICHE CYL ENT ISOLE NYLON
UPC: 728494148038
Fully Nylon Insulated Male Bullet - Wire Range 16-14 AWG, Strip Length .27 Inches, Install with CM2000 (Die C) Die Color Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
300 V |
|
Material |
Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
Dimensions
|
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Model |
Plug |
|
Insulation |
Fully isolated |
|
Colour insulation |
Blue |
|
Material insulation |
PA |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |