text.skipToContent text.skipToNavigation

Catalog No. : TMPR312122R

Description:  MTR STACK,1-225A RGLESS SKT,1200A,3PH,7T

UPC: 783164194265

Main Socket Meter Module, 1200 Amp, Indoor/Outdoor Construction (NEMA 1/3R) 122R "MTR STACK,1-225A RGLESS SKT,1200A,3PH,7T"
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

MeterMod GE Meter Stack Modules Single- and Three- Phase

GO Schedule

QB

Specifications

Main Module Type

Main Socket

Meter Type

MeterMod™III

Amperage

1200

Socket Amperage

225 A

Phase

Three-Phase, Four-Wire

Voltage

120/240 V ac
208Y/120 V ac
240/120 V ac

Socket Type

Ringless Type

No of Sockets

1

Pull Box

No

Lever Bypass

Yes

GSA Compliance

No