text.skipToContent text.skipToNavigation

Catalog No. : TMPFB6R

Description:  METERMOD,1PH,600A,100K,BOT,MFS,T FUSE

UPC: 783164204247

Main Switch Meter Module, 600 Amp, Bottom feed, Indoor/Outdoor Construction (NEMA 1/3R) FB6R "METERMOD,1PH,600A,100K,BOT,MFS,T FUSE"
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

MeterMod Fusible Main Switch Modules

GO Schedule

Q6

Specifications

Main Module Type

Main Switch

Meter Type

MeterMod™III

Amperage

600

Phase

Single-Phase, Three-Wire

Voltage

120/240 V ac

Pull Box

No

Lever Bypass

No

Mount Position

Center
End

Wire Entry

Bottom

KAIC

100 kAIC

GSA Compliance

No